IESNA:LM-63-2002 
[TEST]P981007
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-23L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]2300 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2023
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 22.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
13835.2 13744.9 13475.8 12961.7 12173.1 11108.6 9840.7 8450.4 7117.8 5931.7
4937.4 4138.3 3501.6 2993.2 2578.1 2236.5 1958.2 1728.2 1541.3 1382.1
1252 1146.4 1060.9 991.5 935 889.1 847.4 795.9 730.6 649.7
560 465.7 369 273.9 188.2 116.1 65.8 38.5 29.3 23.5
17.8 12.9 8.7 6.4 5.4 4.5 3.9 3.4 2.9 2.6
2.3 2.1 1.9 1.8 1.6 1.5 1.5 1.4 1.3 1.3
1.3 1.3 1.3 1.3 1.3 1.2 1.2 1.2 1.2 1.2
1.1 1.1 1 1 0.9 0.9 0.8 0.8 0.8 0.8
0.7 0.7 0.7 0.6 0.5 0.4 0.2 0.1 0 0
0
